HUBBELL WIRING DEVICE-KELLEMS
(2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"
Image of CFBHUB200PVC (2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

(2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: CFBHUB200PVC

Concrete Floorboxes, Recessed, (2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

  • Field Installed 2" PVC Hubs
  • Allows Conduit Connections for Low Voltage Wiring
  • Offset Design Allows for Easy Conduit Installation
  • Mounting Screws Included:Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBHUB200PVC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Sub Brand

Recessed Concrete Floor Boxes

Type

Metallic and PVC Floor Boxes

UPC

783585695099

Relacionado con el Conductor

Cable Entry

(2) PVC Conduit Hubs

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuración

Mounting Method

Mounts to Box

Logística

Carton Quantity

10