CAPACITIESCrimp Capacity | ||
---|---|---|
Terminals & Splices | Copper | #8 AWG-500 KCMIL |
Terminals & Splices | Flex Copper | #8 AWG-350 KCMIL |
Terminals & Splices | Aluminum (AAC) | #8 AWG-350 KCMIL |
Full-Tension | ACSR | #10-4/0 AWG |
Taps | Copper | #10-2/0 AWG |
Taps | AAC or ACSR | #14-4/0 AWG |
Stirrups | ACSR | #6-4/0 AWG |