HUBBELL WIRING DEVICE-KELLEMS
Image of HBLCSF1 Adjustable Cable Saddle 0.3 - 0.59 inch Cable Diameter
Image of HBLCSF1 Adjustable Cable Saddle 0.3 - 0.59 inch Cable Diameter

Adjustable Cable Saddle 0.3 - 0.59 inch Cable Diameter

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLCSF1

Adjustable Cable Saddle 0.3 - 0.59 inch Cable Diameter

  • Hangs from balancer cable above tool to provide strain relief for electrical cable or air hose.
  • Includes safety clip.

General

Catalog Number

HBLCSF1

Series

Workstation Accessories

Style

Adjustable Cable Saddle

Type

Adjustable Cable Saddle

UPC

783585686554

Dimensions

Weight

1 lb