

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 15ST10
Standard Product
Catalog Number
15ST10
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION VGA Analog Video Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
HD, 15-Pin
Temperature Rating
Per TIA
Type
Screw Term
UPC
662620843735
Display Size
Standard Sized Product
Weight
0.5 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25