HUBBELL WIRING DEVICE-KELLEMS
CFB6G & CFB10G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
Image of 610GEXTENDCAP2PK CFB6G & CFB10G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
Image of 610GEXTENDCAP2PK CFB6G & CFB10G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack
play
SystemOne Recessed Floor Boxes

CFB6G & CFB10G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 610GEXTENDCAP2PK

Concrete Floors, Recessed, CFB6G & CFB10G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

  • Concrete Rectangular Floorbox Pre-pour ½" Extension Caps
  • Stack Only Two Per Box
  • High Visibility Yellow
  • Ships Two Per Pack

Yellow Prepour Caps; 2 per Pack

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

610GEXTENDCAP2PK

Color

Yellow

Construction

PVC

Construction Material - Main

2 Meunt

Cover Shape

Rectangle

Material

Thermoplastic

Mounting Method

Mounts to Metallic Concrete Cover

Mounting Type

  • (4) Tab Mount
  • (4) Tab Mount

Number of Gang(s)

6 or 10-Gang

Size

Standard Sized Product

Sub Brand

Recessed Concrete Floor Boxes

Type

1/2" Prepour Concrete Extension Caps

Typical Application

Pre-concrete Pour

UPC

783585547404

Dimensions

Length

10.5 in

Size

Standard Sized Product

Weight

0.9 lb

Width

8.96 in

Certifications And Compliance

Industry Standard(s)

UL 514

Configuration

Mounting Method

Mounts to Metallic Concrete Cover

Number of Gang(s)

6 or 10-Gang

Logistics

Carton Quantity

24