HUBBELL WIRING DEVICE-KELLEMS
Cable Assembly, HDMI, #24 AWG, Link, Black, 30' Length
Image of HDL30BK Cable Assembly, HDMI, #24 AWG, Link, Black, 30' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Link, Black, 30' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HDL30BK

Cable Assembly, HDMI, #24 AWG, Link, Black, 30' Length

  • HDMI
  • #24 AWG
  • Link
  • Black

Coupler Assembly

General

Application

1080P HD Video

Braid

Braided Copper

Catalog Number

HDL30BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Yes

Item Type

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Sub Brand

iStation

Type

HDMI Cables

UPC

662620212746

Dimensions

Outside Diameter

0.375 in

Electrical Ratings

Amperage Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Braid

Braided Copper

Conductor Type

Copper

Number of Conductors

15

Strands

1

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

HDMI

Configuration

Debris Shield Type

Aluinmum Foil

Logistics

Carton Quantity

12