
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WBS28
Standard Product
Application
Side Hinge
Catalog Number
WBS28
Color
Black
EU RoHS Indicator
Contact Manufacturer
Finish Type
Size
2U
Sub Brand
Cable Management
Type
Wall Mount Bracket
UPC
662620660219
Depth
8 in
Size
2U
Width
19 in
Wire Size
28 Menne
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
TIA
Carton Quantity
1