
Brand: Hubbell Wiring Device-Kellems
Catalog ID: TTBDS1BK
With 9' Power Cord
Application - For Use On
Table Top
Catalog Number
TTBDS1BK
Color
EU RoHS Indicator
No
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Dimensions - 3.88" Diameter
Type
Boxes
UPC
783585129082
Cable Entry
Knock Outs
EU RoHS Indicator
No
Number Of Outlets
1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening
Carton Quantity
5