
Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPDUSL
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SPDUSL
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) Duplex Opening, (1) StyleLine Decorator Opening
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585371757
Dimensions
5.36 in x 5.36 in x 2.31 in
Height
2.31 in
Length
5.36 in
Width
5.36 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
(1) Duplex Opening, (1) StyleLine Decorator Opening
Carton Quantity
5
Pallet Quantity
660