

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R8PTZZ2GRY
(4) 20A pre-wired receptacles
Accessory Type
8" FRPT Kit
Application
8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R8PTZZ2GRY
Color
Gray
Construction
Fabricated
Construction Material - Main
2 Meunt
Finish Type
Gray Powder Coat Cover
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Number Of Outlets
(2) Two 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
SystemOne Recessed
Type
8" Recessed Rated Poke Through Kit
UPC
783585590110
Size
Standard Sized Product
Weight
16.55 lb
Cable Entry
Through Cover
Industry Standard(s)
Number Of Outlets
(2) Two 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads