HUBBELL WIRING DEVICE-KELLEMS
Image of S1R10PTFIT Recessed 10" Series, Through Floor Fitting

Recessed 10" Series, Through Floor Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10PTFIT

Fire Rated Poke Throughs, Recessed 10" Series, Through Floor Fitting

  • For use with a 10.00” to 10.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation
  • Sub-plates and Bottom Feed Plates Ordered Separately

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10PTFIT

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

10" Core Hole

Size

Standard Sized Product

Style

In Floor Fitting

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Throughs

UPC

783585547596

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

27