HUBBELL WIRING DEVICE-KELLEMS
Image of AFB4G25 4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover
Buy America(n) Qualified

4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFB4G25

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover

  • Recessed 4-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors Âľ" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

PreGalvanized Stamped Steel Box; Concentric Knock-Outs