HUBBELL WIRING DEVICE-KELLEMS
4-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish with Floor Insert
Image of 4GAFBCVRALUC 4-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish with Floor Insert

4-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish with Floor Insert

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 4GAFBCVRALUC

Raised Access or Wooden Floors, Recessed, 4-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish with Floor Insert

  • Surface Style with Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover with Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

4GAFBCVRALUC

Color

Aluminum Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

4-Gang

Series

  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series

Size

4-Gang

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box Cover w/ Carpet Insert

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585527062

Dimensions

Length

13 in

Size

4-Gang

Width

13.25 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

4-Gang