HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, Cable Management Clip
Image of HBL232SCM 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, Cable Management Clip

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, Cable Management Clip

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL232SCM

Wall Boxes, 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, Cable Management Clip

  • Welded steel construction with STAB-IT® connector and cable management clip
  • 4 in. square x 2-1/8 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail, and (1) Cable Management Clamp

General

Application

Flush mount in wall

Catalog Number

HBL232SCM

Color

Natural

Knockouts

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697086

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Configuration

Knockouts

Logistics

Carton Quantity

25

Pallet Quantity

1625