HUBBELL WIRING DEVICE-KELLEMS
4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised
Image of HBL257 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL257

Wall Boxes, 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility

Constructed with welded steel and have raised grounds

General

Application

Flush mount in wall

Catalog Number

HBL257

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Boxes

UPC

783585697185

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25