HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Adjustable Mud Ring, Two Device
Image of HBL769AMR 4 in. Square Adjustable Mud Ring, Two Device

4 in. Square Adjustable Mud Ring, Two Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL769AMR

Wall Boxes, 4 in. Square Adjustable Mud Ring, Two Device

  • 1/2 in. to 1-3/8 in. adjustablity range
  • Depth adjusted by 2 screws located on opposite sides
  • Cubic Capacity: 8 cu in min/15.5 cu in max
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damage from router
  • Design allows 2-gang cover to be installed without removing box screws
  • For use with 2-1/8 in. deep boxes
  • UL Listed

Adjustable depth; 1/2" to 1-3/8"

General

Application

Flush mount in wall

Catalog Number

HBL769AMR

Color

Natural

Construction Material - Main

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697291

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25