HUBBELL WIRING DEVICE-KELLEMS
4 in. Square Two Device Stud Mount Cover Raised, 5/8 in., Drawn
Image of HBL769B 4 in. Square Two Device Stud Mount Cover Raised, 5/8 in., Drawn
Discontinued

4 in. Square Two Device Stud Mount Cover Raised, 5/8 in., Drawn

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL769B

Wall Boxes, 4 in. Square Two Device Stud Mount Cover Raised, 5/8 in., Drawn

  • 5/8" Raised
  • Rigid bracket design eliminates the need for far-side support
  • Ability to eliminate electrical boxes in low-voltage installations
  • Positive Positing Tabs ensure consistent alignment on stud
  • Mounts quickly and easily to face of stud
  • Acceptable for use in 2-hour fire rated walls

Stub mounting

General

Application

Flush mount in wall

Catalog Number

HBL769B

Color

Natural

Construction Material - Main

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697307

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

20