HUBBELL WIRING DEVICE-KELLEMS
Image of HBL868AMR 4-11/16 in. Adjustable Mud Ring, Single Device

4-11/16 in. Adjustable Mud Ring, Single Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL868AMR

Wall Boxes, 4-11/16 in. Adjustable Mud Ring, Single Device

  • 1/2 in. to 1-3/8 in. adjustability range
  • Depth adjusted by 2 screws located on opposite sides
  • Cubic Capacity: 4 cu in min/9.5 cu in max
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damaged from router
  • For use with 2-1/8 in. deep boxes
  • UL Listed

Adjustable depth; 1/2" to 1-3/8"

General

Application

Flush mount in wall

Catalog Number

HBL868AMR

Color

Natural

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697406

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25