
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL902C
Crushed corners, no bonding jumper is required
Application
Exposed work
Catalog Number
HBL902C
Color
Natural
Construction Material - Main
Material
Pre Galvanized Steel
Sub Brand
Wall Boxes
Type
Accessories
UPC
783585697451
Certified Listed
UL Listed
Industry Standard(s)
UL Listed
Carton Quantity
10