HUBBELL WIRING DEVICE-KELLEMS
Image of HBL902C 4 in. Square Cover, Exposed Work, Duplex

4 in. Square Cover, Exposed Work, Duplex

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL902C

Wall Boxes, 4 in. Square Cover, Exposed Work, Duplex

  • 1-Duplex opening
  • Exposed work covers includes device mounting hardware
  • Galvanized Finish
  • UL Listed

Crushed corners, no bonding jumper is required

General

Application

Exposed work

Catalog Number

HBL902C

Color

Natural

Construction Material - Main

Material

Pre Galvanized Steel

Sub Brand

Wall Boxes

Type

Accessories

UPC

783585697451

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10