HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Marine Grade, Cableset, 16A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White
Image of HBL316CSW Locking Devices, Twist-Lock®, Marine Grade, Cableset, 16A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White
Discontinued

Locking Devices, Twist-Lock®, Marine Grade, Cableset, 16A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL316CSW

Locking Devices, Twist-Lock®, Marine Grade, Cableset, 16A 230V AC 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White

New quick connect with backwards compatibility

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

HBL316CSW

Color

White

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Blade Type - Locking
  • Length - 50 ft. (15.2m)
  • Product Type - International Shore Power
  • Version - Cable Set

UPC

783585040639

Electrical Ratings

Amperage Rating

16 A

Phase

Single Phase

Voltage Rating

230V AC kV

Wattage

3680

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CE Certified