HUBBELL WIRING DEVICE-KELLEMS
Image of HBL60CM33W Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot With Threaded Ring, For 20A and 30A 3 Wire Plugs and Connectors, White

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot With Threaded Ring, For 20A and 30A 3 Wire Plugs and Connectors, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM33W

Twist-Lock® Weatherproof Device Boot with Threaded Ring, for 20A and 30A 3 Wire Plugs and Connectors

  • Weatherproof Device Boot With Threaded Ring
  • For 20A and 30A 3 Wire Plugs and Connectors

With Locking Ring

General

Application

Short Valise Boot for Plug

Catalog Number

HBL60CM33W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Boot Application - 20/30A Valise Twist-Lock®
  • For Use With - Connector Body Mating With Inlet
  • Product Type - Weatherproof Boots and Rings
  • Version - Boot

UPC

783585752419

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10