MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of HBL50AITSSB Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50AITSSB

Hubbell Marine Isolation Transformers, Available with or without Auto-Boost, Available in 15 kVA and 25 kVA models, White Powder Coated Steel Housing and #316 Stainless Steel

  • Available with or without Auto-Boost
  • Available in 15 kVA and 25 kVA models

General

Catalog Number

HBL50AITSSB

kVA

15

Material - Housing

Type #316 Stainless Steel

Type

Auto-Boost

UPC

783585567228

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Logistics

Carton Quantity

1

Pallet Quantity

4