MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of BB1001W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded Cast Aluminum

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded Cast Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BB1001W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded, Gray Cast Aluminum

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

  • Industrial Grade
  • Back Box
  • For 100A 1 1/2" NPT Hub

Standard Product

General

Application

Metallic

Catalog Number

BB1001W

Color

Aluminum

EU RoHS Indicator

No

Item Type

Knockouts

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Accessory Item - Cast Aluminum Back Box
  • Back Box - 15 Degree Angle
  • Box Hub Size - 1 1/2" NPT

Style

15 Degree

Temperature Range

Limited By Device

Type

Angled Back Box

UPC

783585390826

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Raintight and External Icing Test

Operational

Temperature Range

Limited By Device

Configuration

Knockouts

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

10