
Brand: Hubbell Wiring Device-Kellems
Catalog ID: BB100N
Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.
Requires Watertight Hub
Application
Non-Metallic
Catalog Number
BB100N
Color
Gray
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Mounting Box
Knockouts
1 1/2" NPT
Material
Thermoplastic
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
Accepts 1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP57 Suitability
Series
Back Boxes and Adapters
Specifications
Style
15 Degree
Type
Angled Back Box
UPC
783585390048
Display Size
For 100 and 125 Amp Devices
Cable Entry
Through Hub
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Performance
Environmental - Moisture Resistance - IP57 Suitability
Temperature Range
Limited By Device
Knockouts
1 1/2" NPT
Number Of Outlets
Accepts 1-Device
Carton Quantity
1
Pallet Quantity
195