HUBBELL WIRING DEVICE-KELLEMS
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 125/250V, Pre-Wired, For Boats With Isolation
Image of CS50EXT4 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 125/250V, Pre-Wired, For Boats With Isolation
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 125/250V, Pre-Wired, For Boats With Isolation

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS50EXT4

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 125/250V, 3- Pole 4-Wire Grounding, Pre-Wired, Yellow, For Boats With Isolation

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CS50EXT4

Color

Yellow

EU RoHS Indicator

No

Item Type

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Application - Extension Cord
  • Length - 50 ft. (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585502601

Electrical Ratings

Amperage Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed