HUBBELL WIRING DEVICE-KELLEMS
Marine Grade, Cable Set, 100A 125/250V, 3-Wire No Neutral
Image of CW125IT4 Marine Grade, Cable Set, 100A 125/250V, 3-Wire No Neutral
Image of CW125IT4 Marine Grade, Cable Set, 100A 125/250V, 3-Wire No Neutral
play
Marine Electrical Products

Marine Grade, Cable Set, 100A 125/250V, 3-Wire No Neutral

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CW125IT4

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Wire No Neutral, Pre-Wired Male End Only, Yellow, For Boats with Cable

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

CW125IT4

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Item Type

Molded Male and Female Ends, For use with Isolation Transformers and Cable Winches

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Winch Mounted Isolation Transformer
  • Length - 125 ft. (38.0m)
  • Product Type - Shore Power Cable Sets

UPC

783585502908

Dimensions

Weight

204 lb

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000 W

Conductor Related

Cord Length

1500 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability