HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Connector, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30R, Corrosion resistant nylon
Image of HBL26CM13V Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Connector, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30R, Corrosion resistant nylon

Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Connector, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30R, Corrosion resistant nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26CM13V

Locking Devices, Twist-Lock®, Corrosion Resistant Valise® Connector, 30A, 125V AC, 2 Pole, 3 Wire Grounding, NEMA L5-30R, Corrosion resistant, Yellow nylon

  • Powerful cord grip prevents conductor slippage and strain on wiring terminals
  • Totally insulated impact and crush resistant nylon body
  • Unique patented corrosion resistant clamp type terminals provide a superior electrical connection by bundling the conductor strands when clamps are tightened

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL26CM13V

Color

Yellow

Cord Range

0.590"-0.930" (15.0-23.6)

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Corrosion Resistant Valise® Connector

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Clamp Screws - #8 - 32 Stainless Steel - (Philips / Slotted / Robertson)
  • Contacts - Brass - Nickel plated
  • Housing - Yellow nylon
  • Terminal Clamps - Silicon Bronze - Nickel plated
  • Terminal Screws - #8 - 32 Stainless Steel (Philips / Slotted / Robertson)

UPC

783585808239

Dimensions

Dimensions

2.26 in x 2.26 in x 3.86 in

Display Size

Standard

Height

3.86 in

Length

2.26 in

Weight

0.25 lb

Width

2.26 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Corrosion Resistant

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability

Configuration

Logistics

Carton Quantity

10