HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Stainless Steel
Image of HBL303SSO Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Stainless Steel

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL303SSO

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Stainless Steel

New quick connect with backwards compatibility

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL303SSO

Color

Metallic

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Stainless Steel, Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Dia.of Mounting Holes - 2.38 in. (60.3)
  • Housing Type - Traditional Metallic
  • Product Type - Shore Power Outlets

UPC

783585040677

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#10 AWG

Certifications And Compliance

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Industry Standard(s)

  • UL Listed
  • WR Rating

Nema Rating

L5-30R

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability

Logistics

Carton Quantity

5