
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM31V
Standard Product
Application
Short Valise Boot for Plug
Catalog Number
HBL60CM31V
Color
Yellow
EU RoHS Indicator
No
Item Type
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Material - Thermoplastic Elastomer
Style
For Valise Devices
Type
Weatherproof Boot
UPC
783585808383
Dimensions
3.46 in x 2.31 in x 2.31 in
Height
2.31 in
Length
3.46 in
Weight
0.25 lb
Width
2.31 in
Cable Entry
End of Boot
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10