HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow
Image of HBL60CM32 Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM32

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot for 20A and 30A 3 Wire Connectors, Yellow

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Catalog Number

HBL60CM32

Color

Yellow

Construction

Molded

EU RoHS Indicator

Yes

Item Type

20A and 30A 3-Wire Twist-Lock® Devices

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Type

Weatherproof Boot

UPC

783585752532

Dimensions

Display Size

Standard Sized Product

Weight

0.3 lb

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10