

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL60CM32V
Standard Product
Catalog Number
HBL60CM32V
Color
Yellow
Construction
Molded
Item Type
20A and 30A 3-Wire Twist-Lock® Devices
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Mounts on Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Material - Thermoplastic Elastomer
Style
For 3-Wire Devices
Type
Weatherproof Boot
UPC
783585808390
Dimensions
4.81 in x 3.03 in x 3.03 in
Display Size
Standard Sized Product
Height
3.03 in
Length
4.81 in
Weight
0.45 lb
Width
3.03 in
Cable Entry
End of Boot
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10