



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM05
Standard Product
Application
Ship-To-Shore Cables
Catalog Number
HBL61CM05
Color
Yellow
Environmental Conditions
Indoor and Outdoor
Item Type
Pre-Wired with Molded Male and Female Ends
Jacket
PVC
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability (Boatside)
Specifications
UPC
783585808574
Weight
9.75 lb
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
3750 W
Cord Length
420 ft
Environmental Conditions
Indoor and Outdoor
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Performance
Environmental - Moisture Resistance - IP56 Suitability (Boatside)
Carton Quantity
3
Pallet Quantity
72