HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, Twist-Lock®, Cableset 30A 125V 50ft White
Image of HBL61CM08W Locking Devices, Twist-Lock®, Cableset 30A 125V 50ft White
Image of HBL61CM08W Locking Devices, Twist-Lock®, Cableset 30A 125V 50ft White
play
Hubbell Marine Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Cableset 30A 125V 50ft White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM08W

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White

  • New quick connect with backwards compatibility
  • Molded flexneck adds life to cable set
  • Exclusive copper crimp barrel termination
  • Strain relief bull ring protects against stress and strain

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM08W

Color

White

Environmental Conditions

Indoor and Outdoor

Item Type

Pre-Wired with Molded Male and Female Ends

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability (Boatside)

Specifications

  • Length - 50 Feet (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585800486

Dimensions

Weight

13.55 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750 W

Conductor Related

Cord Length

600 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability (Boatside)

Logistics

Carton Quantity

3