HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.70" Opening, Standard Size, Gray Polycarbonate
Image of HBL7424WO Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.70" Opening, Standard Size, Gray Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.70" Opening, Standard Size, Gray Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7424WO

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.70" Opening, Standard Size, Gray Polycarbonate

  • 1-Gang
  • 1) 1.70" Opening
  • Standard Size

Weatherproof in Open Position with Device Mated

General

Application

1.70" Opening

Catalog Number

HBL7424WO

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For receptacles with Face Diameter 1.68-1.72

Type

Covers

UPC

783585809458

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10