HUBBELL WIRING DEVICE-KELLEMS
Image of HBL77CM74WO Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Yellow Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Yellow Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL77CM74WO

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 50A Twist-Lock® Opening, Standard Size, Yellow Polycarbonate

Corrosion resistant, yellow thermoplastic

Weatherproof in Open Position with Device Mated

General

Application

Catalog Number

HBL77CM74WO

Color

EU RoHS Indicator

Yes

Item Type

Knockouts

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless steel

Style

For 50A Twist-Lock® Single Receptacle

Type

Covers

UPC

783585809472

Dimensions

Dimensions

4.56 in x 2.43 in x 3.28 in

Height

3.28 in

Length

4.56 in

Weight

0.4 lb

Width

2.43 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed - Canadian and U.S.

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

550