HUBBELL WIRING DEVICE-KELLEMS
Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Ivory Polycarbonate
Image of HBLCBINM Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Ivory Polycarbonate
Image of HBLCBINM Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Ivory Polycarbonate
play
Marine Electrical Products
Image of HBLCBINM Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Ivory Polycarbonate

Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Ivory Polycarbonate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLCBINM

Wallplates and Boxes, Marine Products, Replacement, Circuit Breaker Inlet Cover, Standard Size, Ivory Polycarbonate

  • Replacement
  • Circuit Breaker Inlet Cover
  • Standard Size

General

Catalog Number

HBLCBINM

Color

White

Environmental Conditions

Watertight

Item Type

Circuit Breaker Inlet (Less Breaker)

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Specifications

  • Material - Non-Metallic
  • Product Type - Inlet Housing

UPC

783585040653

Dimensions

Weight

0.6 lb

Electrical Ratings

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5