WBP_HBL1221IL_PRODIMAGE
WBP_HBL1221IL_PRODIMAGE
play
Marine Electrical Products

Industrial Grade, Illuminated Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired Toggle

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1221IL

Switches and Lighting Controls, Industrial Grade, Illuminated Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Ivory Toggle

  • Large brass binding head screws with deep slots
  • Abuse resistant nylon toggle
  • Strip gauge for accurate wiring

Illuminated Toggle

Product details

General

Application
Back and Side Wired
Color
Ivory
EU RoHS Indicator
No
Indicator
Light On with Load Off
Item Type
Single Pole Illuminated Toggle Switch
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only
Series
Extra Heavy Duty
Style
Single Pole
Type
Toggle
UPC
783585431406

Dimensions

Dimensions
4.06 in x 1.31 in x 1.86 in
Height
1.86 in
Length
4.06 in
Weight
0.2 lb
Width
1.31 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
4500

Resources and downloads