
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1223PL
Pilot Light
Action
SPDT
Application
Back and Side Wired
Catalog Number
HBL1223PL
Color
Red
EU RoHS Indicator
No
Indicator
Light On with Load On
Item Type
Three Way Pilot Light Switch
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Extra Heavy Duty
Specifications
Style
Three Way
Type
Toggle
UPC
783585431901
Dimensions
4.06 in x 1.31 in x 1.86 in
Height
1.86 in
Length
4.06 in
Weight
0.2 lb
Width
1.31 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC
Number Of Poles
Single Pole
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Action
SPDT
Indicator
Light On with Load On
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
4500