Brand: Hubbell Wiring Device-Kellems
Catalog ID: NVA15GHGA
Standard Product
Application
Marine Lighting
Ballast/Driver Manufacturer
None
Catalog Number
NVA15GHGA
Color
Gray
EU RoHS Indicator
Yes
Item Type
Lamp Included
No
Lamp Type
A Lamp
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number of Lamps
1
OEM Brand Name
Hubbell Wiring Device-Kellems
Socket Type
Medium Base
Specifications
Style
Vapor Tight
UPC
783585357355
Length
11.8 in
Width
5.9 in
Amperage Rating
1.2 A
Frequency Rating
50-60 Hz
Voltage Rating
125 VAC
Wattage
150 W
EU RoHS Indicator
Yes
Industry Standard(s)
Ballast/Driver Manufacturer
None
Number of Lamps
1
Carton Quantity
5