HUBBELL WIRING DEVICE-KELLEMS
Image of HBL420S Surge Protective Devices, 4-PLEX, Surge Suppression Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Blue.

Surge Protective Devices, 4-PLEX, Surge Suppression Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Blue.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL420S

4-PLEX, Surge Suppression Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.

  • Surge supression with lights, 80 joules/6500A per mode
  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

General

Application

4-Plex with LED

Catalog Number

HBL420S

Color

Blue

EU RoHS Indicator

No

Horsepower - Maximum

Indicator(s) Type

LED Only

Item Type

Material

Polycarbonate

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Outlet

Straight Blade

Response Time

5

Specifications

  • Base - PBT
  • Face - Polycarbonate
  • Ground Contacts - .031 in. (.8) Brass
  • Ground Plate - .032 in. (.8) Plated Steel
  • Power Contacts - .032 in. (.8) Brass

Style

Surge Suppression

UPC

783585017877

Dimensions

Dimensions

4.30 in x 0.92 in x 4.30 in

Height

4.3 in

Length

4.3 in

Weight

0.35 lb

Width

0.92 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Dielectric Strength

Withstands 2,000V minimum

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186
  • NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Horsepower - Maximum

Indicator(s) Type

LED Only

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Response Time

5

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5