HUBBELL WIRING DEVICE-KELLEMS
Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord
Image of HBL6MPS1050 Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MPS1050

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Office White color for aethetics and metal housing
  • 1050 joule rating
  • 6 foot cord
  • wire management

6' Cord

General

Application

Standard Devices

Catalog Number

HBL6MPS1050

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Steel

Material - Mounting Hardware

Portable

Number Of Outlets

6

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Series

Economy Surge Strips

Specifications

  • Color - Off. White
  • Height - 1.5" (38.1)
  • Housing - Metal
  • Length - 12.25" (311.2)
  • Width - 2.5" (63.5)

Type

Metallic

UPC

783585120676

Dimensions

Display Size

1050 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Performance

  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

20

Pallet Quantity

400