HUBBELL WIRING DEVICE-KELLEMS
Image of HBL17CM85 Switches and Lighting Controls, Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277VAC, Wire Leads

Switches and Lighting Controls, Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277VAC, Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL17CM85

Switches and Lighting Controls, Industrial Grade, Accessories, Weatherproof Cover, 1-Gang FS Mount, 15A and 20A PresSwitches, 120/277VAC, Wire Leads, White

  • Industrial GradeWeatherproof Cover
  • 1-Gang FS Mount

With Pilot Light

General

Catalog Number

HBL17CM85

Color

Yellow

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproof Plates

Knockouts

None

Material

Neoprene

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Weatherproof Plates

Specifications

  • Material - Steel
  • Pilot Light - 1/2 W 125V
  • Press Switch - Neoprene

Style

Press Switch

Type

Weatherproof Plates

UPC

783585017075

Dimensions

Length

4.63 in

Weight

0.3 lb

Width

2.94 in

Certifications And Compliance

EU RoHS Indicator

No

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

20