
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5205WO
Weatherproof in Open Position with Device Mated
Application
Duplex Opening
Catalog Number
HBL5205WO
Color
Construction
Cast
EU RoHS Indicator
Yes
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Horizontal Box Mount- Mounting Screws
Number of Gang(s)
2-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40°C to 85 °C
Orientation
Horizontal
Series
Accessory
Specifications
Style
Horizontal Mount Duplex
Type
Covers
UPC
783585809137
Dimensions
4.58 in x 2.9 in x 0.81 in
Display Size
1-Gang
Height
0.81 in
Length
4.58 in
Weight
0.35 lb
Width
2.9 in
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Operating Temperature
-40°C to 85 °C
Knockouts
None
Number of Gang(s)
2-Gang
Number Of Outlets
1-Device
Orientation
Horizontal
Carton Quantity
10
Pallet Quantity
1540