HUBBELL WIRING DEVICE-KELLEMS
1-Gang, 1) 1.60" Opening, Cast Aluminum, Without Lift Cover
Image of HBL7320 1-Gang, 1) 1.60" Opening, Cast Aluminum, Without Lift Cover
Image of HBL7320 1-Gang, 1) 1.60" Opening, Cast Aluminum, Without Lift Cover

1-Gang, 1) 1.60" Opening, Cast Aluminum, Without Lift Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7320

Wallplates and Boxes, Non-Weatherproof Covers, 1-Gang, 1) 1.60" Opening, Standard Size, Cast Aluminum, Without Lift Cover

  • Non-Weatherproof Covers
  • 1-Gang
  • 1) 1.60" Opening
  • Standard Size

Standard Product

General

Application

1.40" Opening

Catalog Number

HBL7320

Color

Construction

Cast

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • -
  • Material - Aluminum

Style

For switches/receptacles with Face Diameter 1.36–1.58 in.

Type

Covers

UPC

783585809304

Dimensions

Display Size

1-Gang

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10