

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7428WOR
Weatherproof in Open Position with Device Mated
Application
30A, 4 wire Hubbellock receptacle
Catalog Number
HBL7428WOR
Color
Red
Construction
Molded
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
For 30A, 4 Wire Hubbellock Receptacles -Face Diameter 1.55–1.58 in.
Type
Covers
UPC
783585809939
Dimensions
4.56 in x 3.28 in x 1.09 in
Display Size
1-Gang
Height
1.09 in
Length
4.56 in
Weight
0.25 lb
Width
3.28 in
Industry Standard(s)
UL Listed - Canadian and U.S.
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10