HUBBELL WIRING DEVICE-KELLEMS
Image of HBLSS84X 1 Gang, Stainless Steel Duplex Cover, 4X

1 Gang, Stainless Steel Duplex Cover, 4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLSS84X

1 Gang, Stainless Steel Duplex Cover, 4X

Stainless steel weatherproof flip covers are suitable for use in applications where corrosion and sanitation are vital concerns. Heavy duty 316 stainless steel provides an excellent finish and superior corrosion resistance in all applications. Models listed are typically used in indoor/outdoor applications such as, food/chemical processing, pharmaceutical and water treatment facilities.

  • Heavy Duty 316 Stainless Steel
  • Duplex & GFI Versions
  • Horizontal & Vertical Mounting Positions
  • Polished finish to increase corrosion resistance and aesthetic appearance

General

Catalog Number

HBLSS84X

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Number of Gang(s)

1-Gang

Series

Weatherproof Covers

Size

Standard

Type

Weatherproof Covers

UPC

783585586670

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

1470