HUBBELL WIRING DEVICE-KELLEMS
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Tap, Yellow
Image of HBLC40123 Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Tap, Yellow

Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Tap, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC40123

Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Tap, Yellow

  • Removable bracket allows reel to be dis-engaged from mount
  • Durable light weight non-metallic housing
  • 40 Ft. of 12/3 cord for greater current carrying capacity

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

40 Ft

Cable Type

#12/3 SJTW

Catalog Number

HBLC40123

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Commercial

Specifications

  • Cable Feet (m) - 40 (12.2)
  • Cable Type - 12/3 SJTW
  • Watts (Max) - 1875 W
  • Weight Lbs. (kg) - 9.0 (4.1)

Style

Leaded

Type

Standard Reel With Leads

UPC

783585358352

Dimensions

Cable Length

40 Ft

Cable Length Active

480

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

12/3 SJTW

Cable Type

#12/3 SJTW

Feeder Cord

12/3 SJTW

Nema Color

Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 355 Listed

Operational

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Configuration

Base Type

Optional

Logistics

Carton Quantity

1

Pallet Quantity

49