HUBBELL WIRING DEVICE-KELLEMS
Yellow Weatherproof Reel, UL Type 4, 35 Ft, #10/4 SOW, 30 A, 600 VAC
Image of HBLW35104 Yellow Weatherproof Reel, UL Type 4, 35 Ft, #10/4 SOW, 30 A, 600 VAC

Yellow Weatherproof Reel, UL Type 4, 35 Ft, #10/4 SOW, 30 A, 600 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLW35104

Yellow Weatherproof Reel, UL Type 4, 35 Ft, #10/4 SOW, 30 A, 600 VAC

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 4
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

General

Application

Industrial

Cable Length

35 Ft

Cable Type

#10/4 SOW

Catalog Number

HBLW35104

EU RoHS Indicator

Contact Manufacturer

Series

inREACH® Series

Style

Leaded

Type

Weatherproof Reel

UPC

783585585840

Dimensions

Cable Length

35 Ft

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Cable Type

#10/4 SOW

Number Of Wires

4-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

14