
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 20509007
Standard Product
Application
Weatherproofing
Catalog Number
20509007
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Metal Clad Sealing O-Rings
Material
Metal Clad
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Specifications
Type
Sealing O-Ring
UPC
783585326849
Diameter - Inside
2.91 in
Display Size
2 1/2"
Hub Size
2-1/2"
Outside Diameter
3.44 in
Conductor Range
0.16 in (3.2 mm)
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Carton Quantity
10